Active and preferred
RoHS Compliant

TLS850F1TA V50

The TLS850F1TA V50 is a high performance very low dropout linear voltage regulator for 5 V supply in a PG-TO263-7 package.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLS850F1TA V50
TLS850F1TA V50
ea.

Product details

  • Accuracy
    2 %
  • Base Product
    TLS850Fxxx
  • Budgetary Price €/1k
    1.36
  • Dropout Voltage
    70 mV
  • Early Warning
    no
  • Enable (=Inhibit)
    yes
  • Hold
    no
  • Operating Temperature
    -40 °C to 150 °C
  • Operating Voltage
    3 V to 40 V
  • Output Current max
    500 mA
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    no
  • Planned to be available until at least
    2038
  • Power Fail
    no
  • Power Good
    no
  • Qualification
    Automotive
  • Quiescent Current
    40 µA
  • Regulator Type
    High Performance
  • Reset
    yes
  • Status Output
    no
  • Watchdog
    yes
OPN
TLS850F1TAV50ATMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
With input range of 3V to 40V and low quiescent of 40μA, TLS850F1TAV50 is ideal for automotive applications. Output accuracy of 2%, maximum 500mA current. Requires only 1μF ceramic capacitor. Low dropout voltage (<70mV) below 100mA. Suitable for systems during cranking.

Features

  • Wide Input Voltage Range from 3.0 V to 40 V
  • Fixed Output Voltage 5 V
  • Output Voltage Precision ≤ ± 2 %
  • Output Current Capability up to 500 mA
  • Ultra Low Current Consumption typ. 40 µA
  • Very Low Dropout Voltage typ. 70 mV@100 mA
  • Stable with Ceramic Output Capacitor of 1 µF
  • Delayed Reset at Power-On: 8.5 ms
  • Adjustable Reset Threshold down to 2.50 V
  • Fast Watchdog timing with fixed 48 ms window and current dependent deactivation
  • Activated at IQ > 5.5 mA
  • Enable, Undervoltage Reset, Overtemperature Shutdown
  • Output Current Limitation
  • Wide Temperature Range
  • Green Product (RoHS compliant)
  • AEC Qualified

Benefits

  • Very wide input voltage range
  • Fast voltage regulation loop
  • Supports voltage cranking application
  • Very low dropout

Diagrams

TLF850Fx_application_diagram-2
TLF850Fx_application_diagram-2
TLF850Fx_application_diagram-2 TLF850Fx_application_diagram-2 TLF850Fx_application_diagram-2
TLF850Fx_key_benefits-2 TLF850Fx_key_benefits-2 TLF850Fx_key_benefits-2
TLF850Fx_key_benefits-2 TLF850Fx_key_benefits-2 TLF850Fx_key_benefits-2
TLF850Fx_application_diagram-2 TLF850Fx_application_diagram-2 TLF850Fx_application_diagram-2

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }